Select a different country or region to see content for your location.
United States
07:08:46 GMT+0000 (Coordinated Universal Time)


6007-C>V
Deep groove ball bearing
Deep groove ball bearing 60..-C, single row, Generation C, steel sheet metal cage
Preferred product
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 14 mm | Width |
Cr | 17.500 N | Basic dynamic load rating, radial |
C0r | 10.300 N | Basic static load rating, radial |
Cur | 620 N | Fatigue load limit, radial |
nG | 17.700 1/min | Limiting speed |
nϑr | 12.600 1/min | Reference speed |
≈m | 0,14 kg | Weight |
Mounting dimensions
da min | 39,6 mm | Minimum diameter shaft shoulder |
Da max | 57,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 54,06 mm | Shoulder diameter outer ring |
D2 | 56,32 mm | Caliber diameter outer ring |
d1 | 42,94 mm | Shoulder diameter inner ring |
d2 | 41,31 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14,9 | Calculation factor |
Downloads:
Your current product variant
Version code | >V | Not marked on bearing |
Changed internal design | C | GenerationC |
Sealing | Without | Not sealed |
Cage | JN | Steel sheet metal |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics